CP2104-MINIEK
MSRP $5.96
MSRP $5.96
OVERVIEW
CP2104 Mini Development Kit Contents
- CP2104 mini evaluation board
- Mini USB extension cable
- CP2104 mini quick start card
GETTING STARTED
Step 1: Download and install the virtual COM port drivers.
Silicon Labs’ direct access driver package can also be used with the CP2104 Mini EK.
Step 2: Connect the headers or test points on the CP2104 Mini EK board to your system
The included quick-start card provides information on each header and test point.
Step 3: Plug the USB cable into the CP2104 EK Mini board
TECH DOCS
SOFTWARE & TOOLS
CP210x VCP Drivers
The CP210x USB to UART Bridge Virtual COM Port (VCP) drivers are required for device operation as a Virtual COM Port to facilitate host communication with CP210x products. These devices can also interface to a host using the direct access driver. These drivers are static examples detailed in application note 197: The Serial Communications Guide for the CP210x.
The Direct Access Drivers are also available and provide a complete host and device software solution for interfacing CP210x USB to UART bridge
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.