SLWSTK6240A
MSRP $395.00
MSRP $395.00
OVERVIEW
Contents:
- (2) BRD4546B EZR32HG 868 MHz +16 dBm Radio Boards
- (2) 868 MHz antennas with SMA connector
- (2) USB Type A to USB Mini-B cables
- (2) USB Type A to USB Micro-B cables
- (1) BRD8010A WSTK Debug Adapter
Radio Board Specs:
- Device: EZR32HG330FG68G
- Frequency: 868 MHz
- CPU core: ARM® Cortex®-M0+
- Flash memory: 64 kB
- RAM: 8 kB
- Crystals for LFXO and HFXO: 32.768 kHz and 24 MHz
- Crystal for RF: 30 MHz
- Full speed USB 2.0 (12 Mbps)
- Output Power: +16 dBm
GETTING STARTED
Step 1: Download and Install Simplicity Studio Version 5
Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.
TECH DOCS
SOFTWARE & TOOLS
COMMUNITY & SUPPORT
Knowledge Base Articles
Browse our knowledge base articles for information about specific products.
User Forums
Browse technical questions, share your ideas, and learn more about our latest solutions.
Questions? You're in the Right Place.
Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.