Si5338-EVB

MSRP$125.00

Si5338 評価キット

Si5330/34/35/38 任意周波数・任意の出力のクアッド・クロック・ジェネレータおよびバッファを簡略評価するため、開発キットを利用できます。The Si5338 clock generator can synthesize any combination of up to 4 differential clock outputs, each of which is independently programmable to any frequency up to 350 MHz and select frequencies to 710 MHz. Using our patented MultiSynth technology, each output clock is generated with very low jitter and zero ppm frequency error and can support any clock format (LVPECL, LVDS, CMOS, etc) and VDDO (1.8, 2.5, 3.3 V), providing integrated level translation.

MSRP$125.00

 

Each Si5338-EVB kit can be used to evaluate any of the Si533x family members (Si5330/34/35/38) and provides the following features

  • ClockBuilder Pro 設定ソフトウェア
  • USB 駆動
  • GUI プログラム可能な供給電圧
  • GUI 制御式電圧、電流および電力測定
  • ラボ測定装置への簡単なアクセスを可能にするテスト・ポイント

ステップ1:Get Started with the User's Guide

ナレッジベース記事

Browse our knowledge base articles for information about specific products.

View Knowledge Base

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Search the forums

Still need help?

Contact technical support or review a case.

Request Support
閉じる
ロードの結果
Powered by Translations.com GlobalLink OneLink Software