新設計には不向きです: This part is Not Recommended for New Designs (NRND).
デバイス/モジュールの画像

CP2120

CP212x SPI-to-I2C Bridge Device and GPIO Port Expanders

The CP2120 is a compact SPI-to-I2C bridge that includes a 4-wire SPI bus operating at frequencies up to 1 MHz. The device suports fully functional I2C master transmit and receive operation and I2C data at frequencies configurable up to 400 kHz and includes 255 byte data receive and transmit buffers.

 

主要仕様

 
RAM (kB)
512
パッケージ
QFN20
パッケージ・サイズ(mm)
4 x 4
RAM (kB)
512
パッケージ
QFN20
パッケージ・サイズ(mm)
4 x 4
cp2120-spi-to-12c-bd.png
Find quality, environmental, shipping, and supply chain information for Silicon Labs devices. You can also download the following environmental documents for each part number: Detailed Device Composition (MDDS), IPC 1752-2 Class 6 (XML format), RoHS Certificate of Compliance, ICP test reports, Halogen-Free Certificate of Compliance, PFOS/PFOA Certificate of Compliance, and REACH Declaration.