EFM32TG-STK3300

MSRP $99.00

EFM32 Tiny Gecko Starter Kit

The EFM32TG-STK3300 is an excellent starting point to get familiar with the EFM32™ Tiny Gecko 32-bit microcontroller (MCU) family. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The Tiny Gecko features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

MSRP $99.00

 

Tiny Gecko Starter Kit Features

  • EFM32TG840F32 MCU with 32 kB flash and 4 kB RAM
  • Advanced Energy Monitoring
  • Real-time, accurate energy and power profiling
  • LESENSE demo ready
  • Light, LC and touch sensors
  • 8 x 20 LCD
  • SEGGER J-Link debugger
  • Supported by Simplicity Studio

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close