SLSTK3301A

MSRP $99.00

EFM32 Tiny Gecko S1, TG11 Starter Kit

The SLSTK3301A  is an excellent starting point to get familiar with the EFM32™ Tiny Gecko 11 32-bit microcontrollers. The starter kit contains sensors and peripherals demonstrating some of the MCU's many capabilities and can serve as a starting point for application development. The Tiny Gecko 11 features an on-board SEGGER J-Link debugger and an Advanced Energy Monitoring system, allowing you to program, debug, and perform real-time current profiling of your application without using external tools.

MSRP $99.00

 

Hardware Features

  • EFM32TG11B520F128GM80 MCU with 128 kB flash and 32 kB RAM
  • Advanced Energy Monitoring system for precise current tracking
  • Integrated Segger J-Link USB debugger/emulator with debug out functionality
  • 256 segment LCD
  • 2 user buttons, 2 user RGB LEDs and a touch slider
  • Relative humidity sensor, magnetic Hall Effect sensor, and inductive-capacitive metal sensor
  • 20 pin expansion header
  • Breakout pads for easy access to I/O pins
  • Power sources include USB and coin cell battery
  • 0.02 F super capacitor for backup power domain
  • Supported by Simplicity Studio

Software Features

Step 1: Download and Install Simplicity Studio Version 5

Get up and running quickly with precompiled demos, application notes, and examples. Use advanced tools including energy profiling to optimize your MCU application. Choose your software package below.



Step 2: Read the Quick Start Guide

Download the Quick Start Guide and follow the instructions to lean how to get started with the new Tiny Gecko.

Knowledge Base Articles

Browse our knowledge base articles for information about specific products.

User Forums

Browse technical questions, share your ideas, and learn more about our latest solutions.

Questions? You're in the Right Place.

Silicon Labs has an active, knowledgeable user community of engineers and developers that are enthusiastic about solving problems.

Close
Loading Results
Close