車載クロック・ジェネレータ

Our Si5332 clock generators combine a wide-band PLL with proprietary MultiSynth fractional synthesizer technology to offer an any-frequency, any-output versatile and high-performance clock generator platform. The highly flexible device architecture is capable of synthesizing a wide range of integer and non-integer related frequencies, up to 333.33 MHz on up to 8 differential clock outputs, while delivering sub-200 fs rms phase jitter performance with 0 ppm error.

The device includes two independent spread spectrum modulation domains, an I2C interface for in-system programming and user-defined hardware input pins that can be assigned during configuration development as output enable, frequency control, input selection or spread spectrum enablement. Each of the clock outputs can be assigned its own format, enabling the Si5332 to replace multiple oscillators, buffers and/or clock generators with a single device making it a true "clock tree on a chip."

RMS phase jitter
< 190 fs
温度範囲
–40 〜 +105°C

車載クロック・ジェネレータ 共通仕様

  • Automotive Grade2, -40 to + 105 °C
  • AEC-Q100 認定
  • マルチ出力注文オプション:
    • 6-outputs in QFN32
    • 8-outputs in QFN40
  • 低消費電力
  • 任意の出力上で任意の周波数を実現する MultiSynth テクノロジー
  • I2C プログラム可能
  • 任意の形式、任意の出力:HCSL, LVDS, LVDMOS, LVPECL
  • 構成を簡素化する Clockbuilder Pro
  • ユーザ定義のハードウェア入力ピン
  • 低位相ジッター:< 190 fs

A -> Z で並べ替え
Z -> A で並べ替え

値別にフィルタ…

お問い合わせ
閉じる
ロードの結果
Powered by Translations.com GlobalLink OneLink Software